IESNA:LM-63-2002
[TEST]P1437731
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5C-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.08A 249.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25974.1
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3617.8 3639.9 3433.2 3027.1 2798.2 2776.1 2790.8 2849.9 2968.0 3123.1 3292.9 3639.9 4400.4 5330.7 6386.5 7420.1 8217.5 8837.7 
9590.8 10100.2 10373.4 10402.9 9790.1 9214.2 8719.6 7789.3 5884.4 3994.3 3189.5 2096.8 760.5 406.1 273.2 147.7 103.4 59.1 0.0 
3617.8 3647.3 3440.6 3041.9 2813.0 2783.5 2805.6 2864.7 2975.4 3145.2 3322.4 3647.3 4407.8 5367.6 6475.1 7442.3 8291.3 9014.9 
9664.6 10188.8 10528.4 10550.6 9878.7 9302.8 8763.9 7818.8 5995.2 4119.8 3189.5 2104.2 760.5 420.8 280.6 155.0 103.4 59.1 0.0 
3617.8 3639.9 3455.3 3100.9 2849.9 2813.0 2835.1 2901.6 3019.7 3204.3 3411.0 3706.4 4356.1 5360.2 6452.9 7545.6 8549.7 9391.4 
10196.2 10912.4 11318.4 11458.7 11288.9 10528.4 9878.7 9140.4 7206.0 4850.8 3440.6 2340.5 1026.3 494.7 332.2 221.5 169.8 96.0 0.0 
3617.8 3647.3 3492.3 3174.8 2923.7 2894.2 2901.6 2975.4 3115.7 3322.4 3603.0 3950.0 4422.5 5315.9 6438.2 7671.1 8800.8 9782.7 
10713.0 11517.8 12086.3 12448.1 12507.1 12403.8 11923.9 11060.0 10410.3 9361.9 7523.5 4776.9 1912.2 790.0 487.3 317.5 228.9 
110.7 0.0 
3617.8 3662.1 3543.9 3344.6 3078.8 3027.1 3056.6 3145.2 3307.7 3566.1 3913.1 4348.7 4828.6 5500.5 6460.3 7685.9 9059.2 10306.9 
11244.6 12064.2 12677.0 13090.4 13415.3 13747.5 13873.0 13622.0 13208.5 12536.7 10941.9 7759.7 4105.1 1572.6 760.5 406.1 228.9 
110.7 0.0 
3617.8 3654.7 3595.6 3499.6 3337.2 3248.6 3307.7 3462.7 3654.7 3920.5 4326.6 4858.1 5485.7 6113.3 6918.1 8003.4 9310.2 10587.5 
11672.8 12278.3 12743.4 13223.3 13725.4 14382.5 15024.8 15519.5 15748.4 15844.3 14618.7 11148.6 6637.5 2702.3 1041.0 487.3 236.3 
103.4 0.0 
3617.8 3684.2 3662.1 3669.5 3669.5 3662.1 3721.1 3905.7 4178.9 4555.4 5020.6 5611.2 6305.3 7132.2 8077.2 9169.9 10070.7 10927.1 
11665.5 12322.6 12942.8 13562.9 14419.4 15334.9 16124.9 16398.1 15763.1 14530.1 13001.8 10602.3 6460.3 2525.1 812.2 391.3 169.8 
51.7 0.0 
3617.8 3676.8 3706.4 3780.2 3898.3 4053.4 4297.0 4548.1 4887.7 5301.1 5847.5 6548.9 7368.4 8350.4 9435.7 10587.5 11517.8 12174.9 
12728.6 13326.7 14109.3 14995.3 15814.8 16375.9 15822.2 14648.3 13215.9 11362.7 8579.3 4961.5 2370.0 1210.8 679.3 398.7 251.0 
88.6 0.0 
3617.8 3676.8 3750.7 3876.2 4068.1 4341.3 4703.1 5138.7 5662.9 6238.8 6918.1 7715.4 8645.7 9738.4 10978.8 12130.6 13046.1 13791.8 
14375.1 15179.9 16235.7 17261.9 17860.0 17394.8 16191.4 14869.8 12987.1 9893.5 6283.1 3263.4 1772.0 1004.1 679.3 479.9 280.6 110.7 
0.0 
3617.8 3669.5 3743.3 3905.7 4127.2 4429.9 4828.6 5279.0 5869.6 6452.9 7176.5 8018.2 9066.6 10181.4 11517.8 12817.2 13969.0 14995.3 
15873.9 16937.1 18347.3 19476.9 20001.1 19351.4 17793.5 15645.0 12802.5 8941.1 4939.4 2517.7 1373.3 856.5 575.9 391.3 243.6 125.5 
0.0 
3617.8 3639.9 3713.8 3883.6 4134.6 4459.5 4836.0 5360.2 5928.7 6556.3 7316.8 8173.2 9192.1 10299.6 11613.8 12964.9 14035.5 14965.7 
15689.3 16501.5 17527.7 18118.4 18066.7 16914.9 14943.6 12625.3 9930.4 6504.6 3484.9 1720.3 1041.0 649.7 435.6 251.0 169.8 73.8 0.0 
3617.8 3632.5 3691.6 3839.3 4060.8 4356.1 4717.9 5153.5 5699.8 6238.8 6859.0 7567.8 8379.9 9310.2 10366.0 11539.9 12610.5 13422.7 
14079.8 14766.4 15430.9 15593.3 15142.9 13658.9 11731.9 9598.2 7361.1 4762.2 2510.3 1299.4 834.3 539.0 317.5 162.4 103.4 51.7 0.0 
3617.8 3610.4 3647.3 3750.7 3920.5 4156.7 4437.3 4762.2 5123.9 5530.0 5943.5 6416.0 6991.9 7634.2 8431.6 9347.1 10063.3 10639.2 
10868.1 10905.0 10816.4 10107.6 8763.9 6681.8 4740.0 3403.7 2443.8 1580.0 922.9 605.4 406.1 273.2 169.8 88.6 44.3 14.8 0.0 
3617.8 3566.1 3514.4 3507.0 3521.8 3573.5 3625.2 3654.7 3691.6 3662.1 3573.5 3433.2 3329.8 3322.4 3492.3 3721.1 3758.0 3403.7 2842.5 
2318.3 1772.0 1299.4 1018.9 812.2 657.1 531.6 413.5 310.1 228.9 169.8 125.5 88.6 59.1 29.5 7.4 7.4 0.0 
3617.8 3477.5 3322.4 3167.4 3019.7 2872.1 2680.1 2355.2 1941.8 1580.0 1425.0 1432.3 1528.3 1683.4 1801.5 1772.0 1513.6 1173.9 871.2 701.4 
620.2 575.9 516.8 443.0 361.8 302.7 243.6 214.1 184.6 162.4 132.9 110.7 73.8 29.5 7.4 0.0 0.0 
3617.8 3433.2 3160.0 2864.7 2569.4 2207.6 1720.3 1255.1 1063.2 1026.3 1018.9 1018.9 1033.6 1055.8 996.7 804.8 605.4 509.4 450.4 398.7 369.2 
339.6 310.1 280.6 258.4 243.6 221.5 169.8 125.5 96.0 59.1 36.9 14.8 7.4 0.0 0.0 0.0 
3617.8 3374.1 3005.0 2598.9 2141.1 1609.5 1114.9 959.8 922.9 878.6 841.7 812.2 782.6 738.3 642.3 509.4 435.6 369.2 317.5 287.9 258.4 
243.6 221.5 214.1 192.0 169.8 147.7 125.5 96.0 66.4 51.7 29.5 14.8 0.0 0.0 0.0 0.0 
3617.8 3322.4 2849.9 2370.0 1808.9 1188.7 967.2 908.1 863.8 812.2 760.5 694.0 635.0 568.5 487.3 420.8 361.8 310.1 273.2 251.0 228.9 214.1 
199.3 184.6 169.8 155.0 132.9 103.4 88.6 73.8 51.7 29.5 7.4 0.0 0.0 0.0 0.0 
3617.8 3256.0 2761.3 2170.7 1520.9 1018.9 930.3 886.0 834.3 782.6 716.2 635.0 561.1 487.3 420.8 369.2 324.9 280.6 258.4 236.3 214.1 199.3 184.6 
169.8 147.7 132.9 110.7 88.6 73.8 59.1 36.9 14.8 0.0 0.0 0.0 0.0 0.0 
3617.8 3241.2 2687.5 2067.3 1314.2 974.6 922.9 878.6 826.9 767.9 694.0 620.2 539.0 465.1 398.7 347.0 310.1 273.2 243.6 221.5 199.3 184.6 162.4 
147.7 132.9 103.4 81.2 73.8 59.1 44.3 22.1 7.4 0.0 0.0 0.0 0.0 0.0 
3617.8 3233.8 2650.6 1978.7 1218.2 967.2 915.5 871.2 826.9 767.9 686.6 605.4 524.2 457.8 398.7 354.4 317.5 287.9 251.0 221.5 192.0 177.2 155.0 
140.3 118.1 81.2 59.1 51.7 36.9 22.1 14.8 0.0 0.0 0.0 0.0 0.0 0.0 
3617.8 3204.3 2643.2 1986.1 1210.8 959.8 915.5 871.2 819.5 760.5 686.6 605.4 531.6 465.1 406.1 361.8 324.9 287.9 251.0 221.5 192.0 177.2 155.0 
140.3 118.1 81.2 59.1 44.3 36.9 22.1 7.4 0.0 0.0 0.0 0.0 0.0 0.0 
